IESNA:LM-63-2002
[TEST]P1055682
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S775D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2237
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1275.5 1265 1259.3 1250.7 1237.3 1219.2 1199.2 1176.3 1149.6 1120.9
1089.5 1055.1 1017.9 979.8 939.7 898.7 856.7 811.9 767 722.2
675.4 629.6 584.8 538.1 488.4 443.6 395.9 347.3 298.6 250.9
202.2 158.4 116.4 76.3 41 14.3 0
1275.5 1281.2 1274.5 1262.1 1241.2 1212.5 1182 1147.7 1109.5 1069.4
1023.6 977.8 930.1 879.6 828.1 775.6 722.2 668.8 615.3 561
508.5 457 406.4 356.8 309.1 264.3 219.4 182.2 153.6 126.9
101.1 78.2 58.2 40.1 24.8 10.5 0
1275.5 1268.8 1256.4 1228.8 1195.4 1155.3 1110.5 1058 1002.7 942.6
880.5 817.6 752.7 690.7 629.6 570.5 514.2 459.8 409.3 361.6
316.7 279.5 251.9 224.2 198.4 175.5 153.6 133.6 114.5 96.4
80.1 63.9 49.6 35.3 22.9 10.5 0
1275.5 1269.8 1245 1210.6 1166.7 1113.3 1056.1 991.2 917.7 842.4
770.8 700.2 631.5 567.6 509.4 454.1 402.6 353.9 315.8 289.1
264.3 240.4 214.6 194.6 173.6 155.5 137.4 120.2 104 89.7
74.4 60.1 46.7 33.4 21 9.5 0
1275.5 1273.6 1253.6 1213.5 1162.9 1106.6 1041.8 969.3 891 814.7
739.3 664.9 597.2 534.2 477 423.6 374.9 332.9 305.3 279.5
254.7 233.7 209.9 188.9 170.8 152.6 135.5 119.2 103 87.8
73.5 59.1 45.8 33.4 21.9 10.5 0
